Part Number Scheme
Use the part number scheme for product identification only, not for the order process, because not all combinations of features are possible.
|
Mating connectors are not included in the package of a standard drive. Mating connectors are included when the drive is ordered with accessories (append “-A” to the model number). |
Example AKD2G-SPE-7V06S-A1IO-0000
AKD2G IP20 housing, position indexer, EtherCAT
EtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs, 240 V to 480 V mains supply, 6 A rated current, single axis, Hardware Revision A, dual channel STO SIL2 PLd, with additional I/O connector X22, uncoated, no mating connectors.
Example AKD2G-SPE-6V03D-A1DX-A000-A
AKD2G IP20 housing, position indexer, EtherCAT, 120 V to 240 V mains supply, 2 x 3 A rated current, dual axis, Hardware Revision A, dual channel STO SIL2 PLd, with all possible connectors (basis + X23), PCBs coated, with mating connectors.
Example AKD2G-SPE-7V06S-A2DX-0000
AKD2G IP20 housing, position indexer, EtherCAT, 240 V to 480 V mains supply, 6 A rated current, single axis, Hardware Revision A, safe stop functionality SIL3 PLe with FSoE, with all possible connectors (basis + X22, X23, X4, X5), uncoated, no mating connectors.
Example AKD2G-SPE-6V06D-A2DX-A000-A
AKD2G IP20 housing, position indexer, EtherCAT, 120 V to 240 V mains supply, 2 x 6 A rated current, dual axis, Hardware Revision A, safe stop functionality SIL3 PLe with FSoE, with all possible connectors (basis + X23), PCBs coated, with mating connectors.
Example AKD2G-SPE-7V06D-A3DX-0000
AKD2G IP20 housing, position indexer, EtherCAT, 240 V to 480 V mains supply, 2 x 6 A rated current, dual axis, Hardware Revision A, Safe Motion Functionality SIL3 PLe with FSoE, with all possible connectors (basis + X23), uncoated, no mating connectors.
Example AKD2G-SPE-6V03S-A3DX-A000-A
AKD2G IP20 housing, position indexer, EtherCAT, 120 V to 240 V mains supply, 3 A rated current, single axis, Hardware Revision A, Safe Motion Functionality SIL3 PLe with FSoE,with all possible connectors (basis + X22, X23, X4, X5), PCBs coated, with mating connectors.
|
Copyright © 2018 Kollmorgen |
|







